Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Nivotester FTL325P - Trilvork-niveauschakelaar

Trilvork
Niveaudetectie
Nivotester FTL325P

Schakeleenheid met intrinsiek veilig signaalcircuit voor aansluiting op Liquiphant of Soliphant

FTL325P
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Vibration Liquids

  • Characteristic / Application

    Switching unit PFM technology for rail mounting
    Intrinsically safe
    Highest SIL safety

  • Specialities

    If sensors are redundant, SIL3

  • Supply / Communication

    85...253 V AC,
    20...30 V AC/ 20...60 V DC

  • Ambient temperature

    Single installation:
    -20 °C ... 60 °C
    (-4 °F ... 140 °F)
    Rail mounting:
    -20 °C ... 50 °C
    (-4 °F ... 122 °F)

  • Communication

    1 Channel: 1 Level SPDT + 1 Alarm SPST
    3 Channel: 3 level SPDT + 1 Alarm SPST

  • Certificates / Approvals

    ATEX, FM, CSA, IEC Ex, TIIS, INMETRO, NEPSI, EAC

  • Safety approvals

    Overfill prevention WHG
    SIL

  • Meetprincipe

    Vibration Solids

  • Characteristic / Application

    Switching unit PFM technology for rail mounting
    Intrinsically safe

  • Supply / Communication

    85...253 V AC,
    20...30 V AC / 20...60 V DC

  • Ambient temperature

    Single installation:
    -20 °C ... 60 °C
    (-4°F ... 140 °F)
    Rail mounting:
    -20 °C ... 50 °C
    (-4 °F ... 122 °F)

  • Communication

    1 Channel: 1 Level SPDT + 1 Alarm SPST
    3 Channel: 3 level SPDT + 1 Alarm SPST

  • Certificates / Approvals

    ATEX, FM, CSA, IEC Ex, TIIS, INMETRO, NEPSI

  • Safety approvals

    Overfill prevention WHG
    SIL