Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³
Teqwave F is ideaal voor realtime-vloeistofanalyse in leidingen, met name in skids. Productfabrikanten en eindklanten waarderen de zeer nauwkeurige in-situ-concentratiemetingen van het inline-instrument. Teqwave vermindert de bedrijfskosten door verschillende meetparameters tegelijk te bewaken. Stem uw Teqwave-transmitter perfect af op uw productiebehoeften: u kunt uw toepassingsgebied flexibel definiëren en uitbreiden.
De akoestische golfgeleider meet nauwkeurig en betrouwbaar, zelfs de kleinste veranderingen worden gedetecteerd
Continue concentratiemeting van vloeistoffen in leidingen
Eigenschappen instrument
Nominale diameter: DN 8 tot 25 (3/8 tot 1 inch)
Full-bore ontwerp zonder drukverlies
Industrieconform, eenvoudige installatie via DIN-rail
3,5 inch TFT-kleurentouchscreen of LED-indicatie
4-20 mA, Modbus TCP
Voordelen
Gemakkelijk en efficiënt – realtime-in-situ-vloeistofanalyse
Volledige transparantie – continue bewaking van de productkwaliteit zonder monstername
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
AVR Waste in Botlek, Rotterdam, verwerkt tot 1,7 miljoen ton restafval per jaar. Ontdek hoe ze hun pH-metingen hebben geoptimaliseerd dankzij Endress+Hauser
Smart, flexible inline measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in pipes.
Sensor features
Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement. Nominal diameter: DN 8 to 25 (³⁄₈ to 1"). Full-bore design without pressure loss.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Nominal diameter range
DN 8 (1/4“) to DN 25 (1“)
Measured variables
Concentration, density, sound velocity, temperature
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .