Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³
Het insteekmeetinstrument Teqwave I werd ontwikkeld voor nauwkeurige vloeistofanalyses in real time in vaten en grotere leidingen. De Teqwave, die speciaal bedoeld is voor concentratiemetingen in situ, controleert verschillende meetparameters tegelijk en vermindert zo de operationele kosten. Stem uw Teqwave-transmitter perfect af op uw productiebehoeften: u kunt uw toepassingsgebied flexibel definiëren en uitbreiden.
De akoestische golfgeleider meet nauwkeurig en betrouwbaar, zelfs de kleinste veranderingen worden gedetecteerd
Continue concentratiemeting van vloeistoffen in vaten of grote leidingen.
Eigenschappen instrument
Insteeklengte: 180 mm (7 inch) of 500 mm (20 inch)
Nauwkeurig en onafhankelijk van stromingsprofiel
Industrieconform, eenvoudige installatie via DIN-rail
3,5 inch TFT-kleurentouchscreen of LED-indicatie
4-20 mA, Modbus TCP
Voordelen
Gemakkelijk en efficiënt – realtime-in-situ-vloeistofanalyse
Volledige transparantie – continue bewaking van de productkwaliteit zonder monstername
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
AVR Waste in Botlek, Rotterdam, verwerkt tot 1,7 miljoen ton restafval per jaar. Ontdek hoe ze hun pH-metingen hebben geoptimaliseerd dankzij Endress+Hauser
Smart, flexible insertion measuring device – individually for your process. Easy and efficient – real-time in situ liquid analysis. Continuous concentration measurement of liquids in vessels or large pipes.
Sensor features
Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement. Insertion length: 180 mm (7 in) or 500 mm (20 in). Accurate and independent of flow profile.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years. Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .