Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Product picture Raman Rxn-45 probe side view aiming right

Raman Rxn-45 probe

The ultimate in compatibility for bioprocess manufacturing

KR45
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Raman spectroscopy

  • Spectral coverage

    Probe spectral coverage is limited by the coverage of the analyzer being used.

  • Maximum laser power into probehead (mW)

    < 499

  • Sample interface

    Temperature:
    -30 to 150 °C / -22 to 302 °F
    Temperature ramp:
    ≤ 30 °C/min
    ≤ 54 °F/min

  • Pressure

    Max pressure:
    13.8 barg / 200 psig

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Process connection: PG13.5 for industry standard sensor housings, welded port connectors available
    Surface finish: Ra 15 with electropolish
    Adhesive: USP Class VI and ISO993 compatible

  • Fiber optic cable

    Cable sold separately

  • Length

    120 mm / 4.73 inch

  • Diameter

    12 mm / 0.48 inch

  • Sterilization method

    CIP/SIP