Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Product Picture Raman Rxn2 analyzer view from front showing left side

Raman Rxn2 analyzer

Bridge your application from the laboratory to the process environment

KRXN2B
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Raman spectroscopy

  • Spectral coverage

    Starter:
    300-3300 cm-1 (785 nm)
    Base Model:
    150-4350 cm-1 (532 nm)
    150-3425 cm-1 (785 nm)
    200-2400 cm-1 (1000 nm)
    Hybrid: 175-1890 cm-1 (785 nm)

  • Spectral resolution

    Starter:
    10 cm-1 (average)
    Base model (average):
    5 cm-1 (532 nm)
    4 cm-1 (785 nm)
    5 cm-1 (1000 nm)
    Hybrid:
    4 cm-1 (785 nm) average

  • Channels

    Starter:
    Single channel
    Base Model:
    Up to four channels
    Hybrid:
    Up to two channels

  • Temperature

    Operating:
    15 to 30 °C
    59 to 86 °F
    Storage:
    -15 to 50 °C
    5 to 122 °F

  • Relative humidity

    20 to 80 %, non-condensing

  • Input voltage

    100-240 V, 50-60 Hz, ±10%

  • Power consumption (W)

    400 (max)
    250 (typical start-up)
    120 (typical running)

  • Warm up time (minutes)

    120

  • Unit dimensions (width x height x depth)

    Benchtop model:
    279 x 483 x 592 mm
    10.99 x 19.02 x 23.31 inch
    Cart model:
    685 x 1022 (to tabletop) x 753 mm
    26.97 x 40.24 (to tabletop) x 29.65 inch

  • Weight

    Base model:
    32 kg / 71 lbs
    Cart model:
    93 kg / 205 lbs

  • Sampling probe compatibility

    Starter:
    Raman Rxn-10 (with accessory optics)
    Base model:
    Raman Rxn-10 (with accessory optics), Rxn-40, Rxn-41, Rxn-45, Rxn-46
    Hybrid:
    Channel 1 - Raman Rxn-20 (with accessory optics)
    Channel 2 - Raman Rxn-10 (with accessory optics), Rxn-40, Rxn-41, Rxn-45, Rxn-46

  • Automation interface

    OPC
    Modbus
    HTTPS
    (contact us for other options)

  • Installation options

    Benchtop (standard) or mobile wheeled cart

  • Hazardous area certifications

    ATEX, CSA, IECEx

  • Meetprincipe

    Raman spectroscopy

  • Spectral coverage

    Starter:
    300-3300 cm-1 (785 nm)
    Base Model:
    150-4350 cm-1 (532 nm)
    150-3425 cm-1 (785 nm)
    200-2400 cm-1 (1000 nm)
    Hybrid: 175-1890 cm-1 (785 nm)

  • Spectral resolution

    Starter:
    10 cm-1 (average)
    Base model (average):
    5 cm-1 (532 nm)
    4 cm-1 (785 nm)
    5 cm-1 (1000 nm)
    Hybrid:
    4 cm-1 (785 nm) average

  • Channels

    Starter:
    Single channel
    Base Model:
    Up to four channels
    Hybrid:
    Up to two channels

  • Temperature

    Operating:
    15 to 30 °C
    59 to 86 °F
    Storage:
    -15 to 50 °C
    5 to 122 °F

  • Relative humidity

    20 to 80 %, non-condensing

  • Input voltage

    100-240 V, 50-60 Hz, ±10%

  • Power consumption (W)

    400 (max)
    250 (typical start-up)
    120 (typical running)

  • Warm up time (minutes)

    120

  • Unit dimensions (width x height x depth)

    Benchtop model:
    279 x 483 x 592 mm
    10.99 x 19.02 x 23.31 inch
    Cart model:
    685 x 1022 (to tabletop) x 753 mm
    26.97 x 40.24 (to tabletop) x 29.65 inch

  • Weight

    Base model:
    32 kg / 71 lbs
    Cart model:
    93 kg / 205 lbs

  • Sampling probe compatibility

    Starter:
    Raman Rxn-10 (with accessory optics)
    Base model:
    Raman Rxn-10 (with accessory optics)
    Hybrid:
    Channel 1 - Raman Rxn-20 (with accessory optics)
    Channel 2 - Raman Rxn-10 (with accessory optics)

  • Automation interface

    OPC
    Modbus
    HTTPS
    (contact us for other options)

  • Installation options

    Benchtop (standard) or mobile wheeled cart

  • Hazardous area certifications

    ATEX, CSA, IECEx

  • Meetprincipe

    Raman spectroscopy

  • Spectral coverage

    150-4350 cm-1 (532 nm)

  • Spectral resolution

    5 cm-1 (532 nm)

  • Channels

    Up to four channels

  • Temperature

    Operating:
    15 to 30 °C
    59 to 86 °F
    Storage:
    -15 to 50 °C
    5 to 122 °F

  • Relative humidity

    20 to 80 %, non-condensing

  • Input voltage

    100-240 V, 50-60 Hz, ±10%

  • Power consumption (W)

    400 (max)
    250 (typical start-up)
    120 (typical running)

  • Warm up time (minutes)

    120

  • Unit dimensions (width x height x depth)

    Benchtop model:
    279 x 483 x 592 mm
    10.99 x 19.02 x 23.31 inch
    Cart model:
    685 x 1022 (to tabletop) x 753 mm
    26.97 x 40.24 (to tabletop) x 29.65 inch

  • Weight

    Base model:
    32 kg / 71 lbs
    Cart model:
    93 kg / 205 lbs

  • Sampling probe compatibility

    Raman Rxn-10 with accessory optics
    Raman Rxn-40
    Raman Rxn-41

  • Automation interface

    OPC
    Modbus
    HTTPS
    (contact us for other options)

  • Installation options

    Benchtop (standard) or mobile wheeled cart

  • Hazardous area certifications

    ATEX, CSA, IECEx