Optimize the life-cycle costs of your water/ steam circuit

Takes little steam to carry a large amount of energy; takes little water to damage the turbine

Major benefits of using steam as a heat transfer medium are that it is nontoxic, nonflammable, the equipment is inexpensive and requires little maintenance. Nevertheless, you may experience system safety issues, early equipment failures, poor steam system efficiency, frequent boiler shutdowns, damaged steam pipes and valves due to water hammer, vibration, corrosion and erosion, reduced capacity of steam heaters, and overloaded steam traps.

Ons aanbod

Our commitment to you is to make the operation of your water/ steam circuit efficient and alleviate vacuum and density challenges that are slowing it down. We provide a complete range of solutions, technologies and services that meet your application requirements. Our level, pressure, flow, temperature, liquid analysis, etc., measurement instruments are manufactured to the highest quality standards to guarantee consistent performance and compatibility. We offer complete bypass solutions that:

  • Optimize your life-cycle costs

  • Reduce planning and procurement time

  • Minimize loading and mounting costs

  • Are compliant with power plant safety standards (PED)

  • Reduce maintenance costs

Increase the efficiency of the water/ steam circuit

Process map of a water steam circuit ©Endress+Hauser

Water steam circuit process

Applications

Level measurement in the main condenser (hotwell)

Condenser Hot well

The steam condenser’s main purpose is to condense the exhausted steam from the low pressure turbine and convert it into water so that it can be reused in the boiler as feedwater. The vacuum of this steam is key to generate more power but requires easy testing and maintenance as well as reliable level measurement at all times. How do you address vacuum issues and level gauge maintenance? Try our guided wave radar, an alternative to traditional dp level transmitters and displacer type level.

Steam drum level measurement by Endress+Hauser

Steam drum and pre-heaters

If the level is too low, overheating of the water wall tubes may cause accidents, causing expensive repairs, downtime and injury to personnel. If the level is too high, boiler water carryover into the super-heater or turbine may lead to extensive maintenance costs, turbine or boiler outages, or decreased efficiency. Controlling the level requires sophisticated techniques, such as guided wave radar (GWR), as the level measurement must be accurate and transmitted to the control system.

View of a power plant - district heating and colling

District heating and cooling

Whether in district heating networks, industrial utilities or large building complexes — boilers, tanks and pipe systems are being heated or cooled everywhere. The cooling and heating systems required for this frequently operate around the clock and consume a tremendous amount of energy. Our new energy package now provides customers with full transparency of how much energy is being consumed in a system and where.

  • Energy calculator: EngyCal RH33 (BTU meter – heat computer)

  • Temperature: TR10 (PT100 sensor)

  • Flow: Prosonic Flow E Heat (ultrasonic flowmeter - with integrated temperature measurement)

  • Flow: Promag 10W (electromagnetic flowmeter)

Browse door ons programma!

Browse door ons programma!

Voordelen

Having more than 60 years of application know-how in the field of water/ steam circuit, we help our customers optimize their life-cycle costs and reduce the planning and procurement time. Our aim is to provide engineering solutions that are more simple, safe and accurate, and that bring consistent benefits to your plant process.

  • 25%

    corresponds to the cost reduction reached when a high-quality guided wave radar (GWR) level measurement in vessel bypass chambers is purchased

  • One-stop

    shop for a complete assembly

  • 100,000

    is the number of installed Levelflex bypass solutions worldwide