Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
Product picture of resistance thermometer TST90

iTHERM ModuLine TST90
Industrial modular thermometer

Paired set of metric RTD thermometers for thermal energy measurements

TST90
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Accuracy

    +/- 0.05 K (refering to delta-T)

  • Response time

    depending on configuration
    t50 = 10 s
    t90 = 31 s

  • Max. process pressure (static)

    at 20 °C: 50 bar (725 psi)

  • Operating temperature range

    PT 100:
    -50 °C …400 °C
    (-58 °F …752 °F)

  • Max. immersion length on request

    up to 4.000,00 mm (157,48'')

Field of application

The thermometer is mainly used in the chemical industry but also finds its use in other branches. The device is used for high-precision measurement of temperature
differences with matched sensor pairs. A variety of dimensions offers flexible application possibilities.

  • Universally usable for thermal energy measurements

  • Measuring range: -50 to +400 °C (-58 to +752 °F)

  • Paired in the range: 0 to +120 °C (+32 to +248 °F), Deviation of the sensors: ± 0.05 K

  • Paired in the range: –40 to 0 °C (-40 to 32 °F), Deviation of the sensors: ± 0.1 K

  • Protection class: up to IP68

Benefits

  • Fast replaceability of the insert

  • High degree of insert compatibility and design as per DIN 43772

  • Fast response time with reduced tip

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products