Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Elektromagnetische flowmeter - Proline Promag E 100

Proline Promag E 100
Elektromagnetische flowmeter

De economische flowmeter met een ultracompacte transmitter

5E1B
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Electromagnetic

  • Product headline

    The economical flowmeter with an ultra-compact transmitter.
    Fully suitable for basic applications in the chemical and process industry.

  • Sensor features

    Cost-effective sensor – ideal solution for basic requirements. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    Nominal diameter: max. DN 600 (24"). Ex approvals for Zone 2. Liner made of PTFE.

  • Transmitter features

    Space-saving transmitter – full functionality on the smallest footprint. Time-saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
    Robust, ultra-compact transmitter housing. Local display available.

  • Nominal diameter range

    DN 15 to 600 (½ to 24")

  • Wetted materials

    Liner: PTFE
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum

  • Measured variables

    Volume flow, conductivity, mass flow

  • Max. meetfout

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s)

  • Measuring range

    4 dm³/min to 9600 m³/h (1 to 44 000 gal/min)

  • Max. process pressure

    PN 40, Class 150, 20K

  • Medium temperature range

    –10 to +110 °C (+14 to +230 °F)

  • Ambient temperature range

    –10 to +60 °C (+14 to +140 °F)

  • Sensor housing material

    DN 15 to 300 (½ to 12"): AlSi10Mg, coated
    DN 350 to 600 (14 to 24"): Carbon steel with protective varnish

  • Transmitter housing material

    AlSi10Mg, coated

  • Degree of protection

    IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, PROFIBUS DP, Modbus RS485, EtherNet/IP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, EAC

  • Product safety

    CE, C-Tick

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Pressure approvals and certificates

    PED

  • Material certificates

    3.1 material