Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Coriolis flowmeter - Proline Promass F 300

Proline Promass F 300
Coriolis flowmeter

Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter

8F3B
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Coriolis

  • Product headline

    Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
    Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. meetfout

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.25 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +150 °C (–58 to +302 °F)
    Option: –50 to +240 °C (–58 to +464 °F)
    High temperatur option: –50 to +350 °C (–58 to +662 °F)
    Option: –196 to +150 °C (–320 to +302 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    Standard: 1.4301 (304)
    Option: 1.4404 (316/316L)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure.
    External WLAN antenna: IP67
    IP69

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
    MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids)
    NTEP (Liquids other than water, LPG, cryogenic liquids)
    MC (Liquids other than water, gases, cryogenic liquids)
    MI-002, PTB

  • Marine approvals and certificates

    LR approval, DNV approval, ABS approval, BV approval, CCS approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

  • Hygienic approvals and certificates

    3-A, EHEDG, cGMP

  • Meetprincipe

    Coriolis

  • Product headline

    Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
    Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. meetfout

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.25 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +150 °C (–58 to +302 °F)
    Option: –50 to +240 °C (–58 to +464 °F)
    High temperatur option: –50 to +350 °C (–58 to +662 °F)
    Option: –196 to +150 °C (–320 to +302 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    Standard: 1.4301 (304)
    Option: 1.4404 (316/316L)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure.
    External WLAN antenna: IP67
    IP69

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
    MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids)
    NTEP (Liquids other than water, LPG, cryogenic liquids)
    MC (Liquids other than water, gases, cryogenic liquids)
    MI-002, PTB

  • Marine approvals and certificates

    LR approval, DNV approval, ABS approval, BV approval, CCS approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

  • Hygienic approvals and certificates

    3-A, EHEDG, cGMP

  • Meetprincipe

    Coriolis

  • Product headline

    Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
    Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. meetfout

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.25 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +150 °C (–58 to +302 °F)
    Option: –50 to +240 °C (–58 to +464 °F)
    High temperatur option: –50 to +350 °C (–58 to +662 °F)
    Option: –196 to +150 °C (–320 to +302 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    Standard: 1.4301 (304)
    Option: 1.4404 (316/316L)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure.
    External WLAN antenna: IP67
    IP69

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
    MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids)
    NTEP (Liquids other than water, LPG, cryogenic liquids)
    MC (Liquids other than water, gases, cryogenic liquids)
    MI-002, PTB

  • Marine approvals and certificates

    LR approval, DNV approval, ABS approval, BV approval, CCS approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

  • Hygienic approvals and certificates

    3-A, EHEDG, cGMP

  • Meetprincipe

    Coriolis

  • Product Headline

    Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
    Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. meetfout

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.25 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +150 °C (–58 to +302 °F)
    Option: –50 to +240 °C (–58 to +464 °F)
    High temperatur option: –50 to +350 °C (–58 to +662 °F)
    Option: –196 to +150 °C (–320 to +302 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    Standard: 1.4301 (304)
    Option: 1.4404 (316/316L)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure.
    External WLAN antenna: IP67
    IP69

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC

  • Meetprincipe

    Coriolis

  • Product headline

    Flowmeter with premium accuracy, robustness and a compact, easily accessible transmitter.
    Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Mass flow: measurement error ±0.05 % (PremiumCal). Medium temperature: –196 to 350 °C (–320 to 662 °F). Nominal diameter: DN 8 to 250 (³⁄₈ to 10").

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • Nominal diameter range

    DN 8 to 250 (⅜ to 10")

  • Wetted materials

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. meetfout

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.25 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Max. process pressure

    PN 100, Class 600, 63K

  • Medium temperature range

    Standard: –50 to +150 °C (–58…+302 °F)
    Option: –50 to +240 °C (–58…+464 °F)
    High temperatur option: –50 to +350 °C (–58…+662 °F)
    Option: –196 to +150 °C (–320 to +302 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    Standard: 1.4301 (304)
    Option: 1.4404 (316/316L)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure.
    External WLAN antenna: IP67
    IP69

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex, KC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
    MI-005 (Liquids other than water, Hydrocarbons, LPG, cryogenic liquids)
    NTEP (Liquids other than water, LPG, cryogenic liquids)
    MC (Liquids other than water, gases, cryogenic liquids)
    MI-002, PTB

  • Marine approvals and certificates

    LR approval, DNV approval, ABS approval, BV approval, CCS approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

  • Hygienic approvals and certificates

    3-A, EHEDG, cGMP