Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Afbeelding van coriolis-flowmeter CNGmass DCI / 8DF voor metingen van samengeperst aardgas (CNG)

CNGmass DCI
coriolis-flowmeter

Tanktoepassing flowmeter met naadloze systeemintegratie

8DF
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Coriolis

  • Product headline

    The refueling application flowmeter with seamless system integration. Accurate measurement of compressed natural gas (CNG) in high pressure refueling applications.

  • Sensor features

    Excellent operational safety – reliable under extreme process conditions. Fewer process measuring points – multivariable measurement (flow, density, temp). Space‐saving installation – no in/outlet run needs. Flow rates up to 150 kg/min (330 lb/min). Process pressure up to 350 bar (5080 psi).

  • Transmitter features

    High flexibility in system integration – wide range of communication interfaces. Fast commissioning – preconfigured devices. Automatic recovery of data for servicing. Device in compact or remote version. Flexible outputs and Modbus RS485.

  • Nominal diameter range

    DN 8 to 25 (⅜ to 1")

  • Wetted materials

    Measuring tube: 1.4435 (316L)
    Connection: 1.4404 (316)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. meetfout

    Mass flow: ±0.5 % of batch

  • Measuring range

    0 to 150 kg/min (0 to 330 lb/min)

  • Max. process pressure

    350 bar (5080 psi)

  • Medium temperature range

    –50 to +150 °C (–58 to +302 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 modular outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive), phase‐shifted pulse
    Relay

  • Inputs

    1 modular input: status

  • Digital communication

    HART, Modbus RS485

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, NEPSI, JPN

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), custody transfer
    CRN

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), custody transfer

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Meetprincipe

    Coriolis

  • Product headline

    The refueling application flowmeter with seamless system integration. Accurate measurement of compressed natural gas (CNG) in high pressure refueling applications.

  • Sensor features

    Excellent operational safety – reliable under extreme process conditions. Fewer process measuring points – multivariable measurement (flow, density, temp). Space‐saving installation – no in/outlet run needs. Flow rates up to 150 kg/min (330 lb/min). Process pressure up to 350 bar (5080 psi).

  • Transmitter features

    High flexibility in system integration – wide range of communication interfaces. Fast commissioning – preconfigured devices. Automatic recovery of data for servicing. Device in compact or remote version. Flexible outputs and Modbus RS485.

  • Nominal diameter range

    DN 8 to 25 (⅜ to 1")

  • Wetted materials

    Measuring tube: 1.4435 (316L)
    Connection: 1.4404 (316)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. meetfout

    Mass flow: ±0.5 % of batch

  • Measuring range

    0 to 150 kg/min (0 to 330 lb/min)

  • Max. process pressure

    350 bar (5080 psi)

  • Medium temperature range

    –50 to +150 °C (–58 to +302 °F)

  • Ambient temperature range

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Powder‐coated die‐cast aluminium

  • Degree of protection

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 modular outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive), phase‐shifted pulse
    Relay

  • Inputs

    1 modular input: status

  • Digital communication

    HART, Modbus RS485

  • Power supply

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Hazardous area approvals

    ATEX, IECEx, NEC/CEC, NEPSI, JPN

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), custody transfer
    CRN