Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Picture of flowmeter Proline Promag H 100 / 5H1B (DN ≥ 40 / 1 1/2") for hygienic applications

Proline Promag H 100
electromagnetic flowmeter

The specialist for hygienic applications with an ultra-compact transmitter

5H1B
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Electromagnetic

  • Product headline

    Specialist for hygienic applications with an ultra-compact transmitter.
    Multivariable measurement of flow, temperature and conductivity.
    Dedicated to demanding applications in the food and beverage as well as in life sciences industries.

  • Sensor features

    Flexible installation concept – numerous hygienic process connections. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    Integrated temperature measurement. Sensor housing made of stainless steel (3-A, EHEDG). Wetted materials CIP, SIP cleanable.

  • Transmitter features

    Space‐saving transmitter – full functionality on the smallest footprint. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
    Robust, ultra-compact transmitter housing. High degree of protection: IP69. Local display available.

  • Nominal diameter range

    DN 2 to 150 (¹⁄₁₂ to 6")

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
    Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
    Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
    Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum

  • Measured variables

    Volume flow, temperature, conductivity, mass flow, corrected volume flow, corrected
    conductivity

  • Max. meetfout

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    Volume flow (option) ±0.2 % o.r. ± 2 mm/s (0.08 in/s)

  • Measuring range

    0.06 dm³/min to 600 m³/h (0.015 to 2650 gal/min)

  • Max. process pressure

    PN 40, Class 150, 20K

  • Medium temperature range

    –20 to +150 °C (–4 to +302 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Compact: AlSi10Mg, coated
    Compact/ultra‐compact: 1.4301 (304)

  • Degree of protection

    Standard: IP66/67, type 4X enclosure
    Option: IP69

  • Display/Operation

    4‐line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, PROFIBUS DP, Modbus RS485, EtherNet/IP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, EAC

  • Product safety

    CE, C-tick

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Verification: Heartbeat Technology complies with requirements for traceable verification according to ISO 9001:2008, chapter 7.6. a (TUV attestation)

  • Marine approvals and certificates

    LR approval, DNV approval, ABS approval, BV approval

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    Sanitary approval: EHEDG, 3-A, liner and seals acc. to FDA, cGMP