Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Micropilot FMR52 - radar

Radarmeting
Time of Flight
Micropilot FMR52

Voor niveaumetingen in agressieve vloeistoffen of toepassingen waarbij hoge eisen worden gesteld aan hygiëne

FMR52
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Level radar

  • Characteristic / Application

    Premium device for continuous non-contact level measurement, in which aggressive media are used as well as for highest hygiene requirements (ASME BPE, USP Class VI);
    Flush mounted, fully PTFE filled horn antenna

  • Specialities

    Heartbeat Technology,
    SIL 2 according to IEC 61508,
    Bluetooth® commissioning,
    Operation and maintenance SmartBlue App,
    Safety and reliability with Multi-Echo Tracking,
    HistoROM,
    RFID TAG for easy identification

  • Supply / Communication

    2-wire (HART / PROFIBUS PA/ FOUNDATION Fieldbus)
    4-wire (HART)
    Bluetooth® wireless technology and App (optional)

  • Frequency

    K-band (~26 GHz)

  • Accuracy

    +/- 2 mm (0.08 in)

  • Ambient temperature

    -50...+80 °C
    (-58...+176 °F)

  • Process temperature

    -196...+200 °C
    (-321...+392 °F)

  • Process pressure / max. overpressure limit

    Vacuum...25 bar
    (Vacuum...363 psi)

  • Main wetted parts

    PTFE

  • Process connection

    Flange:
    DN50...DN150
    ASME 2"...6"
    JIS 10K

  • Process connection hygienic

    Tri-Clamp ISO2852
    DIN11851

  • Max. meetafstand

    Standard: 40 m (131 ft)
    With advanced dynamics: 60 m (197 ft)

  • Communication

    4...20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus
    Bluetooth® wireless technology

  • Certificates / Approvals

    ATEX, FM, CSA C/US, IEC Ex, JPN Ex, INMETRO, NEPSI, KC, EAC, UK Ex

  • Safety approvals

    Overfill protection WHG
    SIL

  • Design approvals

    EN 10204-3.1
    ASME B31.3
    AD2000

  • Hygienic approvals

    3A, EHEDG
    CoC ASME-BPE

  • Marine approval

    GL/ ABS/ LR/ BV/ DNV

  • Options

    Display,
    Customized parameterization,
    Remote operation via SmartBlue App using Bluetooth®,
    Gas-tight feed through,
    PWIS free

  • Application limits

    Maximum measuring range is dependent on the tank form and/or application
    Ammoniacal gas phase:
    FMR54 in stilling well
    Strong build-up formation:
    FMR54 with air purge
    Custody transfer measurement:
    FMR5xx