Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Memosens CCS50D: Digital chlorine dioxide sensor

Digital chlorine dioxide sensor Memosens CCS50D

Memosens sensor for water, process water and utilities in all industries

CCS50D
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Chlorine dioxide

  • Application

    Adequate disinfection in drinking water, preventing of pathogen formation in cooling water systems, water used to wash pre-packaged vegetables, ensures the absence of chlorine dioxide in beverage systems

  • Characteristic

    Amperometric measurement of dissolved chlorine dioxide

  • Measurement range

    Trace: 0 to 5 mg/l ClO2
    Standard: 0 to 20 mg/l ClO2
    High: 0 to 200 mg/l ClO2

  • Measuring principle

    Closed, membrane covered measuring cell
    Reduction of chlordioxide (ClO2) to chloride at the cathode with appr. 120mV

  • Design

    Closed amperometric 2-electrode measuring cell with PVDF membrane

  • Material

    Sensor shaft: POM
    Membrane: PVDF
    Membrane cap: PVDF

  • Dimension

    Diameter: 25 mm (0.98 inch)
    Length: 161 mm (6.34 inch)

  • Process temperature

    0 to 55 °C , non-freezing
    (32 to 130 °F)

  • Process pressure

    Max. 2 bar abs
    (Max. 29 psi abs)

  • Temperature sensor

    10k NTC integrated (Memosens)

  • Connection

    Inductive, digital connection head with Memosens