Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Memosens CLS16E - digitale, contact-geleidbaarheidssensor met gecertificeerd hygiënisch design

Digitale geleidbaarheidssensor
Memosens CLS16E

Memosens 2.0 contact-geleidbaarheidssensor voor hygiënische toepassingen in de life sciences-industrie en de voedingsmiddelenindustrie

CLS16E
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Conductive

  • Application

    Pure and ultrapure water
    Pharmaceutical industry
    Final rinse
    WFI

  • Characteristic

    Hygienic 2-electrode conductivity sensor

  • Measurement range

    k=0,1: 0,04 to 500 µS/cm

  • Measuring principle

    Conductive conductivity cell with electropolished stainless steel electrodes

  • Design

    Hygienic 2-electrode conductivity sensor with coaxially arranged electrodes, electropolished

  • Material

    n contact with medium
    Sensor depending on order execution:
    Electropolished, stainless steel 1.4435 (AISI 316L)
    PEEK
    Sealing depending on order execution:
    Form seal ISOLAST (FFKM)
    Form seal EPDM

  • Dimension

    Electrode diameter: 17 mm (0.66 inch)
    Electrode length: 54 mm (2.13 inch)

  • Process temperature

    -5 to 120 °C (23 to 248 °F)
    For Sterilizsation: max. 150 °C at 5 bar
    (Max. 302 °F at 73 psi)

  • Process pressure

    13 bar at 20 °C (188 psi at 68 °F)
    9 bar at 120 °C (130 psi at 248 °F)

  • Temperature sensor

    Pt1000

  • Ex certification

    ATEX, NEPSI, CSA, IECEx, INMETRO, EAC Ex

  • Connection

    Process connection: Varivent, Neumo, BioControl, Clamp
    Sensor connection: Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

  • Additional certifications

    Material certification 3.1
    EHEDG certified, hygienic design
    CoC ASME BPE
    Conformity to cGMP derived