Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Liquiline System CA80TP - TP-analyzer voor milieubewaking

TP-analyzer
Liquiline System CA80TP

Fosfor-analyzer voor milieubewaking, industrieel en gemeentelijk afvalwater

CA80TP
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Colorimetric

  • Characteristic

    Analyzer for total phosphorus

  • Size

    Housing (open version):
    793 x 530 x 417 mm
    31.22 x 20.87 x 16.42 in
    Housing (closed version):
    793 x 530 x 463 mm
    31.22 x 20.87 x 18.23 in
    Housing with base:
    1723 x 530 x 463 mm
    67.83 x 20.87 x 18.23 in

  • Design

    Open design, cabinet and stand housing
    High-Performance plastic ASA-PC, additional stand coated steel

  • Process temperature

    4 to 40 °C (39.2 to 104 °F)

  • Ambient temperature

    5 to 40 °C (41 to 104 °F)
    Outdoor version: - 20 to 40 °C (-4 to 104 °F)

  • Process pressure

    At atmospheric pressure, < 0.2 bar

  • Sample flow rate

    Min. 30 ml/min

  • Consistency of the sample

    Low solid content (TS<50 mg/l), homogeneous

  • Specials

    Easy upgrade to measuring station with up to four digital Memosens sensors
    Automatic calibration and cleaning
    User-configurable measuring, cleaning and calibration intervals
    Self-priming analyzer with optical dosing unit l
    Dilution module (optional)
    Digital communication for remote access

  • Application

    Monitoring and optimization of the cleaning capacity of municipal and industrial wastewater treatment plants
    Monitoring of the wastewater treatment plant outlet for documentation purposes
    Monitoring and optimization of activated sludge basins

  • Power supply

    100 to 120 VAC / 200 to 240 VAC ± 10%
    24 VDC ± 10%
    50 ± 1 or 60 ± 1,2 Hz

  • Output / communication

    2x 0/4 to 20 mA
    Webserver, Modbus, Ethernet/IP, Profibus DP

  • Input

    1 measuring channel
    1 to 4 digitale sensor inputs for sensors with Memosens protocol (optional)

  • Measurement range

    0 to 2 mg/l
    0.05 to 10 mg/l
    0.5 to 50 mg/l

  • Consumables

    Reagents and standard solutions CY80TP are necessary for the operation