Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Memosens CPS16E - Digitale gecombineerde pH/Redox-sensor voor standaardtoepassingen

Digitale gecombineerde pH/Redox-sensor Memosens CPS16E

Memosens 2.0 glaselektrode voor standaardtoepassingen in de proces- en water- en afvalwaterindustrie

CPS16E
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Potentiometric

  • Application

    Long-term monitoring and limit control in processes with stable process conditions
    • Chemical processes
    • Pulp and paper industry
    • Waste incinerators and gas scrubbers
    • Mining
    • Wastewater

  • Characteristic

    Combination of pH and ORP electrode for standard applications in process technology and environmental engineering
    Poison-resistant reference with ion trap

  • Measurement range

    ORP: –1 500 to 1 500 mV
    Application A
    • pH: 1 to 12
    Application B
    • pH: 0 to 14

  • Measuring principle

    Gel compact electrode with PTFE ring-junction and with ion trap
    Pt-disc as additional ORP element
    rH measurement and control of the reference impedance

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass: Type A, B
    Metal lead: Ag/AgCl
    Open aperture: PFTE junction, sterilizable
    ORP measuring element: Platinum
    O-ring: FKM
    Process coupling: PPS fiber-glass reinforced
    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225 and 360 mm
    (4.72, 8.86, 14.17 and 16.73 inch)

  • Process temperature

    Application A: –15 to 80 °C (5 to 176 °F)
    Application B: 0 to 135 °C (32 to 275 °F)

  • Process pressure

    0.8 to 17 bar (11.6 to 246,5 psi) absolute

  • Temperature sensor

    NTC 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68

  • Meetprincipe

    Sensor ORP / Redox

  • Application

    Long-term monitoring and limit control in processes with stable process conditions
    Chemical processes
    • Pulp and paper industry
    • Waste incinerators and gas scrubbers
    • Mining
    • Wastewater

  • Characteristic

    Combination of pH and ORP electrode for standard applications in process technology and environmental engineering
    Poison-resistant reference with ion trap

  • Measurement range

    ORP: –1 500 … 1 500 mV
    Application: A
    • pH: 1 to 12
    Application B
    • pH: 0 to 14

  • Measuring principle

    Gel compact electrode with PTFE ring-junction with ion trap
    Pt-disc as additional ORP element
    rH measurement and control of the reference impedance

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    pH membrane glass: Type A, B
    Metal lead: Ag/AgCl
    Open aperture: PFTE junction, sterilizable
    ORP measuring element: Platinum
    O-ring: FKM
    Process coupling: PPS fiber-glass reinforced
    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225 and 360 mm
    (4.72, 8.86, 14.17 and 16.73 inch)

  • Process temperature

    Application A: –15 to 80 °C (5 to 176 °F)
    Application B: 0 to 135 °C (32 to 275 °F)

  • Process pressure

    0.8 to 17 bar (11.6 to 246,5 psi) absolute

  • Temperature sensor

    NTK 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingress protection

    IP68