Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
OUSAF46 UV-absorptiesensor met twee golflengten

UV-absorptiesensor
OUSAF46

Sensor voor inline-productbepaling op twee specifieke UV-golflengten

OUSAF46
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    UV absorbance

  • Application

    Measurement of protein concentrations, chromatography monitoring, filtration monitoring, concentration measurement of organic compounds, detection of aromates

  • Characteristic

    Sensor for installation in the pipe with separate flow assembly OUA260

  • Measurement range

    0 to 2.5 AU
    0 to 50 OD (depending on optical pathlength)

  • Design

    "

  • Material

    Sensor housing: stainless steel 316

  • Process temperature

    0 to 90 °C (32 to 194 °F) continuous
    Max. 130 °C (266 °F) for 2 hours

  • Process pressure

    Max. 100 bar (1450 psi) absolute, depending on the material, pipe size and process connection of the flow assembly

  • Ex certification

    ATEX, FM

  • Ingress protection

    IP65 (NEMA4)

  • Additional certifications

    FDA