Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Micropilot FWR30

The cloud connected radar level sensor

Micropilot FWR30 - The cloud connected radar level sensor

Plastic tanks are often located in remote locations. This causes a number of challenges for level measurement, especially when there is not just one tank, but several tanks that are widely scattered. Ideally, remote access to the tanks and the setting of specific limits is possible, which then trigger a notification.

Benefits

  • Full transparency in storage and transportation of liquids
  • Simplified solution from procurement to operations
  • Secure data transmission combined with a flexible, digital service portfolio
  • Information access from everywhere at any time

It is developed to provide all information to manage inventory in remote and mobile applications and designed to provide continuous simplicity – in purchase, installation and usage. The smart level transmitter unifies high-end technology in a cost-effective sensor. Its simplicity and the essential features safe time, ensure continuity and optimize logistics and storage processes.

In 85% of all production plants, however, level measurement is highly complex or very time- and cost-intensive. For this reason, missing stocks are often only registered when the tank has already run empty and the production process has come to a stagnation. The Micropilot FWR30 combined with digital services is the worlds first wireless 80GHz IIoT radar sensor.

Transparency at any time

The IIoT radar sensor delivers facts where previously only assumptions were possible. It combines a reliable measurement, using 80GHz radar technology and provides access to information on asset and inventory status from everywhere at any time.

©Endress+Hauser

On top of that, the cloud based solution delivers information on the container location, ambient temperature, measured value history as well as battery and connectivity status. Additionally the certified Netilion cloud service follows the high level of security and data privacy requirements.

Simplicity from scratch

The Micropilot FWR30 with Netilion cloud services is designed to simplify the process – from procurement to operations. The wireless and battery powered sensor is mounted on any plastic tank in a few simple steps by the user.

©Endress+Hauser

Commissioning is done by pressing a single button and without the need for sensor calibration. By scanning the QR code in the Netilion web app, the system can be used immediately. The plug and play solution is designed to fit perfectly on stackable tanks without affecting their handling.

Flexibility and scalability

Different types of digital service enable a flexible and best possible process support, depending on the requirements of each application. Everything can be accessed with Netilion Value up to Netilion Inventory and SupplyCare Hosting, using any device like smartphone, tablet or desktop computer.

©Endress+Hauser

Netilion Value is a digital service for value monitoring. It provides a dashboard, values, historical data, alarming and notification, using a straightforward user interface. Smart sensors can be integrated and connected in a few clicks. In addition to that Netilion Inventory offers a simplified monitoring service to support basic inventory management applications.

It comes with add ons like a basic forecast and an easy overview on the status of tanks, silos and containers - estimated in spring 2020. SupplyCare Hosting is an Inventory Management Solution which helps to reduce inventory costs and increase productivity. Furthermore it optimizes the supply chain with individual IT solutions for inventory management and the integration of data into company processes and ERP systems.

Typical applications

  • Level measurement and tracking of mobile plastic tanks like IBCs – moving goods, wireless, remote access
  • Level measurement and inventory management of plastic tanks which are not located on a plant (different stations) – widely distributed, remote access, delivery planning
  • Level measurement and inventory management of mobile and stationary plastic tanks in production – difficult to power supply, fast and easy commissioning, transparency when running out of safety stock
Would you like more information about Micropilot FWR30?

Complete the form below and we will respond to your request as quickly as possible.