Title

Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Scaling Direct Air Capture for a net-zero future

DACMA's innovative carbon capture systems are designed to efficiently remove CO2 from ambient air. Reliable measurement from Endress+Hauser helps ensure process performance at scale.

Industrie: Meerdere industrieën
Containerized Direct Air Capture solution from DACMA

Laat ons alstublieft zo gedetailleerd mogelijk weten hoe we u kunnen helpen. Op die manier kunnen we u met het best mogelijke antwoord benaderen.

Samenvatting

As industries work toward a climate-neutral future, technologies that actively remove carbon dioxide from the atmosphere are gaining importance. Direct Air Capture (DAC) offers a way to capture CO₂ directly from ambient air, creating new opportunities for carbon removal, utilization and storage. At the forefront of this innovation is DACMA, whose scalable DAC technology is designed to maximize CO₂ uptake while minimizing energy demand, helping transform ambitious climate goals into practical industrial solutions.

The results:

Verification

Every metric ton of CO₂ measured is quantifiable

Uptime

Every sensor failure is detected before it causes downtime

Process optimization

Every measurement feeds into real-time control of the plant

Digital twin

Every plant module is digitally mapped for predictive maintenance

Without precise measurement data, there can be no verifiable impact on the climate: Accurate tracking of energy consumption and CO₂ capture is key to the success of Direct Air Capture (DAC) systems - from regulatory approval to industrial-scale deployment. The measurement data from the plant provides DACMA with a clear basis for decision-making regarding the technology’s further development.

Adrian Kortmann, Project Manager at DACMA, in front of their containerized DAC unit

"As our systems evolve and scale, Endress+Hauser continues to support us with reliable instrumentation, technical know-how and a partnership approach that helps us tackle new challenges together."

Adrian Kortmann, Project Manager, DACMA GmbH
Frederik Effenberger in front of flow meter installed in containerized Direct Air Capture unit

"We are proud to support DACMA on their journey: With precise measurement technology, global expertise and a true partnership. For a climate-neutral future."

Frederik Effenberger, Industry Manager Decarbonization, Endress+Hauser

The challenge:

For Direct Air Capture (DAC) systems, process performance is defined not only by the amount of CO₂ captured, but also by the ability to quantify carbon removal with a high degree of accuracy. Reliable measurement data is essential for verifying capture rates, assessing process efficiency and establishing the transparency required by investors, regulators and carbon markets.

DACMA faced the challenge of measuring high-purity gaseous CO₂ under varying operating conditions while maintaining a compact system design. The instrumentation needed to deliver stable and accurate measurements without imposing complex installation requirements, ensuring seamless integration into the capture process.

Beyond CO₂ flow measurement, a comprehensive understanding of plant performance requires the correlation of multiple process variables, including pressure, temperature and energy consumption. Together, these parameters provide the operational insight needed to optimize capture efficiency, validate system performance and support the scale-up of DAC technology from pilot installations to industrial deployment.

Our solution:

Delivering process transparency and real-time data

To support accurate CO₂ quantification and energy monitoring, DACMA worked closely with Endress+Hauser to develop a tailored measurement concept. Together, the teams defined critical process parameters, identified key measurement points and selected technologies capable of providing reliable data under demanding operating conditions.

Promass Coriolis flowmeters enable high-accuracy measurement of gaseous CO₂, while additional instrumentation, including Prowirl vortex flowmeters for steam, Promag electromagnetic flowmeters for condensate flow and Liquicap for level measurement, provides visibility into key utility and process streams.

By combining these measurements, DACMA can correlate mass and energy balances across the entire process. This integrated data foundation supports process optimization, validates system performance and provides the transparency required to scale Direct Air Capture technology from pilot projects to industrial deployment.

Neem contact met ons op

Heb u interesse in onze producten? Wilt u ons meer vertellen over uw toepassing?

Laat ons alstublieft zo gedetailleerd mogelijk weten hoe we u kunnen helpen. Op die manier kunnen we u met het best mogelijke antwoord benaderen.

Products and services used

/

Related solutions and technology

Temperature measurement

Thermometers and transmitters for the process industry

Meer informatie

System products

Product overview system products and data managers - Solutions for the loop

Meer informatie

Software-oplossingen

Naast alle relevante meet- en systeemtechnologieën bieden wij ook passende software aan voor alle industrietakken die ervoor zorgen dat uw bedrijfsprocessen optimaal functioneren.

Meer informatie

Pressure measurement

Pressure and differential pressure measurement for liquids, gases and vapors

Meer informatie

Monitoring of effluent discharge 

Operate wastewater discharge within legal limits with complete, reliable monitoring for continuous values and fast response to contamination.

Read more

Hydrogen measurement in natural gas pipelines

Fast, continuous hydrogen measurement in natural gas pipelines enables safe blending, quality compliance and dynamic control using Raman spectroscopy - without consumables or flaring

Read more

Biomethane quality analysis for safe and compliant gas injection 

Ensure reliable biomethane quality with fast, accurate online measurement of H₂S, water dew point and critical parameters for safe grid injection and efficient operations. 

Read more

Protect reverse osmosis membranes with online water quality monitoring for desalination 

Reliable online water quality monitoring to protect RO (Reverse Osmosis) membranes, reduce cleaning effort, and extend membrane lifetime in desalination and water reuse applications

Read more

FAQs

Company logo of: DACMA GmbH

DACMA GmbH, met hoofdkantoor in Hamburg, ontwikkelt en exploiteert Direct Air Capture (DAC)-systemen voor het verwijderen van CO₂ uit de atmosfeer. Door expertise op het gebied van werktuigbouwkunde, procestechniek en lucht- en ruimtevaarttechniek te combineren, levert het bedrijf robuuste, schaalbare technologieën die tot een negatieve uitstoot leiden. Met een interdisciplinair team en internationale projecten, onder meer in Brazilië, draagt DACMA bij aan de industriële toepassing van DAC en ondersteunt het de wereldwijde klimaatdoelstellingen.