Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Levelflex FMP53

Geleide-radarmeting
Time-of-Flight
Levelflex FMP53

Voor de strengste hygiënevoorschriften in de voedingsmiddelen- & life sciences-industrie

FMP53
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Guided radar

  • Characteristic / Application

    Premium device. Hygiene
    Rod probe,
    ASME BPE + USP Class VI compliant, Integrated data memory, Factory precalibrated, Reliable measuring: in case of moved surface + foam, for changing medias, for filling via spray head.

  • Specialities

    Heartbeat Technology,
    Bluetooth® commissioning,
    Operation and maintenance SmartBlue App,
    HistoROM,
    RFID TAG for easy identification

  • Supply / Communication

    2-wire (HART / PROFIBUS PA/ FOUNDATION Fieldbus)
    4-wire (HART)
    Bluetooth® wireless technology and App (optional)

  • Accuracy

    Rod probe:+/- 2 mm (0.08 in)

  • Ambient temperature

    -20...+80 °C
    (-4...+176 °F)

  • Process temperature

    -20...+150 °C
    (-4...+302 °F)

  • Process pressure / max. overpressure limit

    Vacuum...16 bar
    (Vacuum...232 psi)

  • Main wetted parts

    Rod probe:
    304, 304L, 316L, PEEK

  • Process connection

    Thread:
    M24

  • Process connection hygienic

    Tri-Clamp
    DIN11851
    DIN11864-1
    NEUMO
    Varivent N
    SMS

  • Sensor length

    Rod probe: 6 m (20 ft)

  • Max. meetafstand

    Rod: 6 m (20 ft)
    Min DK>1.6

  • Communication

    4...20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus
    Bluetooth® wireless technology

  • Certificates / Approvals

    ATEX, FM, CSA C/US, IEC Ex, INMETRO, NEPSI, KC, EAC, UK Ex

  • Safety approvals

    Overfill protection WHG
    SIL

  • Design approvals

    EN 10204-3.1

  • Hygienic approvals

    3A, EHEDG
    CoC ASME-BPE

  • Options

    Sensor remote with 3 m/9 ft or 6 m/18 ft cable,
    Weld-in adpater,
    Remote operation via SmartBlue App using Bluetooth®

  • Application limits

    Application limits