Memosens CCS50D is a robust, low maintenance sensor for chlorine dioxide measurement. It provides stable and fast measured values in drinking water, process water and utilities. The sensor can be used to ensure efficient disinfection for highest water quality and safety, to avoid overdosing of chlorine dioxide or to ensure the absence of ClO2 in beverage plants and reverse osmosis. Memosens CCS50D is not the latest Memosens generation. More information on the new Memosens CCS50E sensor here.
Memosens CCS50D is a chlorine dioxide sensor for skid builders and end customers. It measures reliably in:
Drinking water to ensure sufficient disinfection
Cooling systems or towers to avoid pathogen growth
Process water - for hygienic and safe packaging and bottling of products
Beverage plants to secure the absence of chlorine dioxide
Voordelen
The right sensor version for every application: From trace measurement up to chlorine dioxide concentrations of 200 mg/l.
Fast response time provides accurate process view and enables prompt reaction to process changes as well as efficient process control.
Increased process safety: precise and long-term stable measurement ensures consistent process monitoring and allows for lowest disinfectant concentration.
Flexible installation: sensor can be installed in the CCA151 and CCA250 flow assemblies or in immersion assemblies. Measurement virtually flow independent at flow velocities above 5 l/h (CCA151), 30 l/h (CCA250) or above 15 cm/s (immersion).
More process up-time thanks to fast sensor exchange: precalibrate the sensor in your lab and then swap it into your process with plug & play.
Connection to the Liquiline multiparameter transmitter allows easy combination with other relevant parameters of liquid analysis.
AVR Waste in Botlek, Rotterdam, verwerkt tot 1,7 miljoen ton restafval per jaar. Ontdek hoe ze hun pH-metingen hebben geoptimaliseerd dankzij Endress+Hauser
Ontdek hoe Heineken voldoet aan alle voorschriften voor het beschermen van het Braziliaanse milieu met de Viomax CAS51D digitale-nitraat- of SAC-sensor van Endress+Hauser.
Dankzij Endress+Hauser voldoet de afvalwaterzuiveringsinstallatie in Breuberg (Duitsland) aan de wettelijke eisen en worden fosfaten veilig verwijderd.
Intuïtieve pH- en geleidbaarheidsmeting in slimme verticale boerderijen om aan de kwaliteitseisen te voldoen en een uitgebreide procesbewaking te garanderen.
Adequate disinfection in drinking water, preventing of pathogen formation in cooling water systems, water used to wash pre-packaged vegetables, ensures the absence of chlorine dioxide in beverage systems
Characteristic
Amperometric measurement of dissolved chlorine dioxide
Measurement range
Trace: 0 to 5 mg/l ClO2 Standard: 0 to 20 mg/l ClO2 High: 0 to 200 mg/l ClO2
Measuring principle
Closed, membrane covered measuring cell Reduction of chlordioxide (ClO2) to chloride at the cathode with appr. 120mV
Design
Closed amperometric 2-electrode measuring cell with PVDF membrane
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .