Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Endress+Hauser Flow in France

Customized manufacturing and calibration of electromagnetic, ultrasonic and vortex flowmeters

In Cernay, Endress+Hauser Flow produces electromagnetic, ultrasonic and vortex flowmeters for the world market. Over the last 30 years, Endress+Hauser Flow France has expanded into a high-tech facility. Today, the core competences include sophisticated liners for the measuring tubes of the product line magmeters. 10 calibration systems are in constant use. The plant employs over 490 people.

Explore the world of our flowmeters.

Algemeen directeur

Marcel Ziltener

Jaar van oprichting

1991

Aantal medewerkers

490

  • Productie

Neem contact met ons op

Lees wat onze experts zeggen

Endress+Hauser Flow France S.A.S.U.
35, rue de l'Europe F-68700 CernayFrankrijk
Tel. (standaard) +33 389 75 35 00
Fax +33 389 75 38 00

Your product center for flow measurement in France

Endress+Hauser Flowtec AG Division Cernay is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland

Production highlights

Calibration capability: 10 production calibration rigs with capabilities from 2 to 2400 mm. Find out more about further production competencies of Endress+Hauser Flow.

Find out more about further production competencies of Endress+Hauser Flow.

Flow tube (measuring tube) supplier integrated in production site

Quality systems: ISO 9001:2015, ISO/IEC 17025 accredited (calibration laboratory)

Environmental system: ISO 14001:2015, Safety system: ISO 45001:2018

Downloads

Ontdek aanvullende hulpbronnen

document icon
Flowmeettechnologieën voor vloeistoffen, gassen en stoom
Producten en services van onze flowmeettechnologieën voor vloeistoffen, gassen en stoom in één oogopslag
download icon Downloaden
document icon
Voorpagina van de factsheet– Endress+Hauser Flow Frankrijk
Uw productcentrum voor flowmeting in Frankrijk
download icon Downloaden
document icon
Routebeschrijving naar Endress+Hauser Flowtec AG, Cernay
Hoe kunt u ons vinden
download icon Downloaden