Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Endress+Hauser Temperature+System Products in Italy

Thermometer production – from standard to customer specific products

State-of-the-art production techniques ensure the quality of products, as well as the safety of employees and the environment. Endress+Hauser in Pessano designs and manufactures instruments for temperature measurement, from standard to specifically customized products. It moreover provides installation and maintenance services directly on site, as well as consulting and technical support. Calibration and control of materials are performed in our internationally accredited laboratory.

Algemeen directeur

Davide Zanotto

Jaar van oprichting

Since 1999 with Endress+Hauser, Wetzer Division since 2003

Aantal medewerkers

226

  • Productie

Neem contact met ons op

Lees wat onze experts zeggen

Endress+Hauser Sicestherm S.r.L.
Via Martin Luther King 720042 Pessano con Bornago (MI) Italië
Tel. (standaard) +39 02 959 641
Fax +39 02 959 644 05

Close and ready to work for you

Endress+Hauser Pessano is a wholly owned subsidiary of Endress+Hauser Wetzer, Germany.

The quality assurance system supporting our dedication to quality and continuous quality improvement is based on ISO 9001, ISO 14001, ISO/IEC17025 and OHSAS 18001.

Test equipment and references used for all measurements and tests conducted during the production process traceable to national or international standards (PTB, NIST, NIM etc.).