Title

Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Endress+Hauser Level+Pressure in Stahnsdorf

Production Center for Silicon Pressure Sensors

Pre-production site for development and production of core pressure sensor elements based on silicon sensor technology.

Algemeen directeur

Dr. Helga Linnartz / Location manager: Martin Laqua

Jaar van oprichting

1994

Aantal medewerkers

242 (January 2024)

  • Productie

Neem contact met ons op

Lees wat onze experts zeggen

Endress+Hauser SE+Co. KG, Stahnsdorf
Quermathe 214532 StahnsdorfBrandenburgDuitsland
Tel. (standaard) +49 3329 697360

Close to our customer

Research and Development Competencies: From sensing element to complete sensor module; Finite Element Analysis (FEA)-Simulation; Product qualification, verification and validation; Wide range of network activities with external research partners

Process Engineering Competencies: Continuous development of technological manufacturing processes, Chip assembly and packaging, Sensor assembly and Testing

State-of-the-art equipment and production facility including clean room production space (1,200 sqm)

Certified to ISO 9001, 14001 and OHSAS 18001 standards

Test equipment and references used for all measurements and tests conducted during the production process traceable to national or international standards (PTB, NIST, NIM etc.).