Divisible neck with quick release for easy and safe access to temperature inserts
One simple twist of the wrist for dismounting and easy re-installation! Our patented thermometer extension neck iTHERM QuickNeck with quick release enables tool-free and easy access to the thermometer insert for up to three times faster and safer recalibration procedures. No rewiring is necessary, preventing errors and lowering risk of mechanical damage to the sensor. The assembly with bayonet mount is rated to IP69K, offering protection against high-pressure wash-downs.
Protective tube with quick-release fastener for tool-free and easy insert removal for recalibration
iTHERM TrustSens temperature transmitter with QuickNeck process connection in a bioprocessing plant
Built-in iTHERM QuickNeck in the self-calibrating hygienic RTD iTHERM TrustSens
Speed up your manual temperature sensor recalibration procedures by up to 80% with the iTHERM QuickNeck technology!
Protective tube with quick-release fastener for tool-free and easy insert removal for recalibration
iTHERM TrustSens temperature transmitter with QuickNeck process connection in a bioprocessing plant
Built-in iTHERM QuickNeck in the self-calibrating hygienic RTD iTHERM TrustSens
Speed up your manual temperature sensor recalibration procedures by up to 80% with the iTHERM QuickNeck technology!
Benefits
Simple, tool-free and fast (dis-)mounting of the insert
No risk of water ingress, mechanical damage, loss of mounting parts or connection errors
Increase productivity with shorter maintenance downtimes
Hygienic design, IP69K rated neck mount for clean and safe operations
Explosion-proof design for hazardous areas
Periodic recalibration of temperature sensors ensures that the instruments work within spec. This operation however is time consuming and involves risks related to wiring. The divisible extension neck iTHERM QuickNeck enables tool-free removal of the insert for calibration purposes without process interruption. By turning the terminal head the insert can be removed from the protection tube and is ready for an on-site calibration. iTHERM QuickNeck is available with selected thermometers.
F
L
E
X
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timefastest response time with thermowell t90 starting at below 10 s depending on configuration
Max. process pressure (static)depending on the configuration up to 100 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 1.500,0 mm (59,06'')
Accuracyclass B acc. to IEC 60751 class A acc. to IEC 60751 class AA acc. to IEC 60751
Response timedepending on configuration iTHERM QuickSens: t90 = 1,5 s iTHERM StrongSens: t90 = 9,5 s
Max. process pressure (static)at 20 °C: 40 bar (580 psi)
Operating temperature rangePT100 WW: -200 °C … 600 °C (-328 °F … 1.112 °F) iTHERM StrongSens: -50 °C … 500 °C (-58 °F … 932 °F) iTHERM QuickSens: -50 °C … 200 °C (-58 °F … 392 °F) PT100 TF: -50 °C … 200 °C (-58 °F … 392 °F)
Max. immersion length on request48"
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .