Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

iTHERM QuickSens - insert for fastest response times

For applications where the fast detection of temperature is crucial, such as in the food industry

The iTHERM QuickSens is a Pt100 thinfilm sensor offering shortest response times (t90 = 1.5 s) in the market. Its precise, fast and stable temperature measurement delivers the highest degree of process quality and reliable product quality. Mounted directly in the tip of the measurement insert, the minimum immersion length is reduced by >70%. Immersion lengths of 20-30 mm suffice to meet even strictest requirements. The sensor measures from -50 °C to +200 °C.

Benefits

  • Better process control and product quality, optimized efficiency
  • Maximum process safety
  • Cost savings through more efficient process control
  • Maintenance times and downtimes reduced

As the parameter most frequently measured in process automation, temperature measurement offers considerable potential for process optimization. This unique technology gives customers considerable added value in terms of high product quality, reduced production plant maintenance times and downtimes, and maximum process safety. The sensor is perfectly suitable for industries with hygienic processes, as it enables a faster reaction to temperature changes.

5 Producten
Sorteren op:
Filter