Title

Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Panel bundle for monitoring all critical analytical parameters in drinking water

Multiparameter drinking water panel

Ready-to-use panel bundle for measurement of the most important drinking water parameters pH, conductivity, turbidity and free chlorine

71546524
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken
Prijs na configuratie in winkelwagentje

Overzicht voordelen

  • The panel offers the complete solution for reliable and accurate monitoring of drinking water treatment and distribution. It comprises sensors for pH, conductivity, turbidity and free chlorine as well as the transmitter and assembly. The clever design of the assembly ensures smooth measurements of all 4 parameters with as little water consumption as possible. The panel is equipped with standardized fittings and process connections simplyfying process integration.

  • Easy planning

    The bundle comprises all necessary components for comprehensive monitoring your drinking water. You can be sure to select the right measuring technology for your plant.

  • Fast commissioning

    The Memosens sensors for pH, conductivity, turbidity and free chlorine are factory-calibrated. Simply connect them to the Liquiline transmitter via true plug and play and start measuring.

  • Reliable measurement at low water consumption

    The design of the integrated assembly minimizes the amount of water consumed while the intergrated flow monitoring ensures that your measurement is always operational.

  • Perfectly suited to all disinfection steps

    With the Memosens CCS51E free chlorine sensor included, the bundle is perfectly suited to all water treatment steps that involve disinfection such as pretreatment, conditioning and disinfection or distribution.

Overzicht van bundel

Details of multiparameter panel for drinking water

Componenten en preconfiguratie

  • Fixatie

    Om de compatibiliteit van de componenten met elkaar te waarborgen, zijn er bepaalde fixaties. Open parameters geeft u de keuze van een individuele configuratie.

    Componenten kunnen worden geconfigureerd in de bundel in het winkelwagentje
  • Componenten
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Fixatie:
    CSOL-PA2WP1
    >>Parameter, transmitter:
    SK
    Chloor/chloor dioxide
    TD
    Beschrijving:
    P
    Paneel
    Toepassing:
    A2
    Drink water
    Modificatie:
    WP1
    Natte delen (plastic)
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Fixatie:
    CM444-AAM4 _ _ FG _ _ _ _
    Toelating:
    AA
    Niet-gevaarlijk gebied
    Sensoringang:
    M4
    4x digitale sensor
    Additionele opties:
    FG
    2x digitale ingang, 2x digitale uitgang
  • CUS52D is een slimme inline/dompel-troebelheidssensor voor alle waterproductiemeetpunten.
    3

    Troebelheidssensor
    Turbimax CUS52D

    Fixatie:
    CUS52D-AA1BA2
    Toelating:
    AA
    Niet-gevaarlijk gebied
    Meetmethode:
    1
    ISO 7027, IR
    Procesaansluiting:
    B
    Klem 2"
    Uitvoering kabel:
    A
    Vaste kabel, krimp kouzen
    Kabellengte:
    2
    3m
  • Memosens CPS11E - digitale pH-sensor voor standaardtoepassingen met stabiele procesomstandigheden
    4

    Digitale pH-sensor
    Memosens CPS11E

    Fixatie:
    CPS11E-AA7A _ 2
    Toelating:
    AA
    Niet-gevaarlijk gebied
    Elektrodetype:
    7
    Std. uitvoering, nulpunt pH 7,0 temperatuursensor NTC30k
    Toepassingsgebied:
    A
    1-12 pH, -15...80°C, 0,8...17 bar(a)
    Sensorlengte:
    2
    120mm
  • Memosens CLS82E - hygiënische 4-elektroden-geleidbaarheidssensor voor  life sciences- en voedingsmiddelenindustrie
    5

    Digitale 4-elektroden-geleidbaarheidssensor
    Memosens CLS82E

    Fixatie:
    CLS82E-AAPG30
    Toelating:
    AA
    Niet-gevaarlijk gebied
    Proces aansluiting:
    PG
    PG 13,5 120mm
    Materiaal:
    30
    Sensor keramisch + RVS 1.4435, elektroden platina
  • Digitale desinfectiesensor voor vrij chloor 
Memosens CCS51E
    6

    Digitale vrij-chloor-sensor
    Memosens CCS51E

    Fixatie:
    CCS51E-AA11 _ NB
    Toelating:
    AA
    Niet gevaarlijk gebied
    Toepassing:
    11
    Proceswater, drinkwater
    Adapter voorgemonteerd:
    NB
    CCA151
  • De CYK10-meetkabel wordt gebruikt met alle sensoren met Memosens insteekkop.
    7

    Digitale meetkabel
    CYK10

    Fixatie:
    CYK10-A011
    Toelating:
    A
    Niet-gevaarlijk gebied
    Kabellengte:
    01
    1,5m
    Kabelaansluiting:
    1
    Losse aders (met eindhuls)