Carbon dioxide is increasingly recognized as a vital resource with significant economic potential. While the conversion of carbon dioxide into products is still in its infancy, it offers a promising pathway to reducing greenhouse gas emissions and mitigating climate change. Captured CO₂ can be used to manufacture fuels, carbonates, polymers and other chemicals, contributing to a circular economy. Benefit from our in-depth expertise and wide-ranging product portfolio to enhance your CO₂ utilization.
Optical analysis
Enhance CO₂ quality control with laser-based analysis
Compressed CO₂ is a versatile product with applications ranging from carbonated beverages to chemical production. Maintaining high CO₂ purity is necessary for equipment performance, operability and safety. Additionally, precise CO₂ analysis is required for carbon credit verification and financial compliance. Real-time monitoring for contaminants ensures consistent product quality and process optimization. Our tunable diode laser absorption spectroscopy (TDLAS) and quenched fluorescence (QF) analyzers provide:
Low total cost of ownership with minimal maintenance, no moving parts and no consumables
Reliable operation in harsh environments
High speed of response
Online validation options for analyzer performance verification
F
L
E
X
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
As oil well pressure and production decline, Enhanced Oil Recovery (EOR) becomes essential for maximizing oil recovery and extending field life. CO₂ at reservoir pressure is injected in dense-phase (gas with liquid-like properties) that can mix with oil. It blends with the oil, reducing viscosity barriers and enabling further oil recovery. Our high pressure mass flowmeter delivers the following benefits:
Maximum safety and resistance against stress corrosion cracking
Process pressure up to PN 250 (Class 1500)
Continuous device verification with Heartbeat Technology
Optimize flow measurement in synthetic fuel production
Synthetic fuels are synthesized from renewable hydrogen with CO₂ to form liquid or gaseous fuels. Hydrogen, generated from renewable energy, combines with CO₂ captured from industrial processes. The production process involves complex flow loops in various phases, where Vortex flowmeter technology excels, offering:
Multivariable measurement: optional compensation of pressure, temperature and dryness fraction
Maintenance-free with lifetime calibration
High process safety with SIL3 dualsens version
Advanced diagnostics developed according to IEC 61508
Elevate your dairy production with precise CO₂ pH control
Carbon dioxide plays a crucial role in the food and beverage industry, enhancing product quality, extending shelf life and captivating consumers. As industries face increasing pressure to adopt sustainable practices, CO₂ capture and utilization offer a dual benefit: reducing emissions while optimizing operations. CO₂ is utilized in controlling the pH levels of various food products, from cheese production to baking bread. Our pH sensors with Memosens technology offer the following benefits:
Guaranteed product safety and full regulatory compliance
Pre-calibration for maximum uptime
Precise pH control for a maximized product yield
Reduced operating costs and extended sensor lifetime
Glass-free sensor shaft for enhanced product quality and no risk of glass breakage
Instrumentation for a safe and reliable carbon capture process
Capture CO₂ emissions while retrofitting existing plants with advanced process instrumentation
Zorg voor wettelijke naleving in de gehele CO₂-waardeketen
Beheer de opslag en het transport van kooldioxide met geavanceerde procesinstrumenten.
CCUS-technologieën in de olie- & gasindustrie
CCUS-technologieën spelen een belangrijke rol bij het verlagen van CO2-uitstoot en het bereiken van netto-nuldoelen. Lees hoe we CCUS-projecten in de olie- & gasindustrie ondersteunen met betrouwbare procesmeetapparatuur.
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .