Title

Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Bioprocessing Raman spectroscopy calibration and verification kit for the Raman flow assembly

Raman calibration and verification kits

Everything needed to calibrate and verify your Raman analyzer system for lab-to-process scalability

KRCAL
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
Bezig met activeren van prijs
Prijs: Informatie verstrekken

Overzicht specificaties

  • Spectral intensity reference

    Calibration Reference Standard

  • Spectral intensity calibration range

    CRS-785: 790.7 to 1074.5 nm

Toepassingsgebied

Raman calibration and verification kits have everything needed to standardize your Raman bioprocess system for lab-to-process scalability. Kits are available for our multi optic (and single-use optic) systems, Raman flow assembly, and Rxn-46 probe, with others to come. Requiring no external power, these tools boost efficiency and reduce downtime via easy field deployment. These kits can be used without affecting sterilization in benchtop or single-use bioreactors or fermenters.

  • Cell culture: glucose, lactate, glutamine, amino acids, cell density, titer and more

  • Fermentation: glycerol, methanol, ethanol, sorbitol, biomass  and more

  • Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients

  • Midstream: analyte monitoring in permeate

Voordelen

  • Uses modular hardware to simplify Raman analyzer standardization and verification, contained in a convenient, all-in-one kit

  • Facilitates easy calibration transfer of chemometric models for smooth lab-to-process scalability

  • Offers flexibility to calibrate anytime without impacting your process, which simplifies redundancy and mitigates risk

  • Enables quick instrument calibration and verification, reducing down time

  • Requires no external power for easier deployment in the field

  • Raman spectroscopy - advanced optical analysis technology

    Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.

Please Wait (spinning wheel) Loading alternative products