Title

Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique
product picture of the process gas analyzer Shelter Solutions

Shelter Solutions
process gas analyzer

Space and protection for measurement and analysis technology

ISCEMS
Please Wait (spinning wheel)
Chargement des prix
Prix temporairement indisponibles
Price on request
Prix en cours d'activation
prix : fournir une information

Données clés

  • Application task

    Continuous Emission Monitoring Systems (CEMS),
    Process Gas Analysis Systems (PGA) and Liquid Analysis Systems

Domaine d'application

Shelter solutions are primarily used to protect the installed analyzer systems from extreme ambient conditions such as heat, cold, dust, wind, earthquakes and corrosive or explosive atmospheres. They also offer advantages for transport as well as on-site installation and maintenance. At the factory, everything is coordinated and pre-installed in the shelter in a clear manner. Each shelter can be equipped to fit individual customer requirements.

  • Protection of measurement and analysis technology from extreme ambient conditions in the field of process gas analysis and emission monitoring


Device properties:

  • Heating/Cooling/Ventilation (redundant on req.)

  • Standard shelter, 10 to 40 feet

  • Fire alarm and fire extinguishers available

  • CSC certificate for standard dimensions

  • Suitable for ATEX zones

  • Earthquake-safe and fireproof types available (F30, F60)

Avantages

  • High availability, long service life and minimal maintenance requirements of the installed technology thanks to the protection from adverse ambient conditions

  • Ex-version shelters also enable the use of non-ex-analyzer systems in explosion-hazardous areas

  • CSC certification enables low-cost transport on shelter ships and does away with the need for seaworthy packaging

  • Minimized risk of transport damage to the measurement and analysis technology

  • Quick installation as only the shelter needs to be connected

  • Easy access to mounting plates and racks facilitates maintenance work

  • Produits simples

  • Facile à sélectionner, à installer et à utiliser

Excellence technique

Simplicité

  • Produits standard

  • Fiable, robuste et effort de maintenance réduit

Excellence technique

Simplicité

  • Produits haut de gamme

  • Hautement fonctionnel et pratique

Excellence technique

Simplicité

  • Produits spécialisés

  • Conçu pour les applications exigeantes

Excellence technique

Simplicité

Variable

FLEX selections Excellence technique Simplicité
  • F
  • L
  • E
  • X

Fundamental selection

Parfait pour les applications de base

Excellence technique
Simplicité
  • F
  • L
  • E
  • X

Lean selection

Performances optimales pour piloter les applications standards

Excellence technique
Simplicité
  • F
  • L
  • E
  • X

Extended selection

Fonctionnalités avancées pour maximiser vos process

Excellence technique
Simplicité
  • F
  • L
  • E
  • X

Xpert selection

Performances exceptionnelles pour applications exigeantes

Excellence technique
Simplicité

Variable